IESNA:LM-63-2002
[TEST]P646689
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2301-905-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/20/2023
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDRP-S560D927-X4F0-XX-UDD-G-W
[LUMINAIRE]DEFINE 3 REGRESSED DIRECT RECESSED WITH WALL GRAZE FLUSH OPTIC
[MORE]STANDARD LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1838
TILT=NONE
1 -1 1 37 25 1 1 4 0.223333 0
1 1 18.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 22.5 30 40 45 50 60 67.5
70 80 90 100 110 112.5 120 130 135 140
150 157.5 160 170 180
1387.3 1537.5 1641 1609.2 1469.8 1242.3 992.6 815.1 671.8 560.8
493.7 448.2 410.7 381.7 356.6 328.2 304.3 280.4 253.7 231.5
209.3 188.3 168.9 150.7 132 118.3 103 87 67.7 55.2
44.9 35.8 27.3 19.9 12.5 5.7 0
1387.3 1527.8 1642.1 1627.4 1468.7 1244 1020.4 827 682.6 581.9
503.4 451.1 415.8 384.5 357.2 332.2 307.7 282.7 259.4 234.3
210.5 191.1 170.6 153 134.8 118.9 104.7 88.7 67.7 55.7
45.5 36.4 27.9 19.9 12.5 5.1 0
1387.3 1525 1639.3 1630.8 1489.1 1311.1 1080.2 884.5 724.1 609.8
527.3 468.7 429.4 395.9 365.7 338.4 315.1 290.1 267.3 241.2
216.7 197.4 175.2 156.4 138.8 122.3 106.4 91.6 72.2 56.3
46.1 37 28.4 19.9 13.1 5.7 0
1387.3 1521.6 1637 1634.8 1505.6 1311.1 1092.7 901 736.6 629.1
536.4 476.7 431.2 399.3 370.3 342.4 316.8 293.5 269 244
220.7 200.2 178.6 159.3 139.9 124 107.5 92.7 74.5 56.3
46.6 37 28.4 20.5 13.1 5.7 0
1387.3 1515.9 1627.4 1639.9 1550 1368.6 1166.6 966.4 802.6 666.6
581.9 504 455 414.7 383.9 354.4 327.6 305.4 280.4 257.1
230.9 207 186.6 166.7 146.8 128 110.9 95.6 79.1 60.3
47.2 38.1 29 21 13.1 5.7 0
1387.3 1495.4 1602.3 1634.2 1581.3 1448.2 1273.6 1087.6 918.1 784.4
659.8 576.2 506.2 455 417.5 381.7 352.7 325.4 300.9 275.3
252 228.7 205.3 183.2 161.5 139.9 121.2 102.4 84.2 68.8
50.1 39.2 30.1 21 13.7 6.3 0
1387.3 1472.1 1585.3 1627.9 1592.7 1499.4 1337.8 1176.3 998.3 853.2
738.9 633.1 555.2 494.9 442 403.9 370.9 341.9 313.4 288.4
264.5 240 216.7 194.5 171.8 150.7 129.1 109.2 89.3 71.7
54.6 40.4 30.7 22.2 13.1 6.3 0
1387.3 1474.3 1575 1623.9 1609.2 1534.1 1409.5 1262.8 1091.5 942.5
817.4 705.9 622.3 543.8 482.9 435.7 399.3 364 333.9 306
280.4 256.5 230.9 208.8 184.3 162.7 138.2 118.3 97.3 76.8
59.2 42.7 31.9 22.2 13.7 6.3 0
1387.3 1471.5 1553.4 1606.3 1623.9 1597.8 1532.9 1435.7 1317.9 1181.4
1060.3 936.8 828.8 728.6 648.4 574.5 510.8 460.2 414.7 375.4
339.6 305.4 275.9 248 219.6 194 168.9 143.9 119.4 94.4
72.2 51.8 34.7 23.9 14.2 6.3 0
1387.3 1453.9 1520.4 1570.5 1598.9 1599.5 1571.6 1517 1442.5 1358.9
1254.2 1146.7 1042.6 934 844.1 758.8 676.9 604.1 540.9 483.5
436.8 389.1 345.3 305.4 268.5 232.6 202.5 172.3 143.9 117.7
89.3 64.3 43.2 26.2 14.8 6.8 0
1387.3 1444.2 1510.2 1554 1580.7 1588.7 1569.3 1531.8 1468.7 1389.6
1308.3 1209.9 1107.5 1008.5 909.5 819.7 738.9 664.9 595 536.4
473.8 426 377.7 330.5 290.7 250.8 215 183.7 152.4 125.1
96.1 70 46.1 27.9 15.9 6.8 0
1387.3 1417.5 1445.3 1468.1 1484 1490.3 1488 1472.6 1447 1411.8
1358.3 1300.9 1234.3 1155.8 1074.5 994.8 910.7 822.5 740 666.6
591 520.5 458.5 394.8 342.4 292.9 248 205.9 167.8 137.1
106.4 81.3 58 37.5 20.5 8 0
1387.3 1397.6 1390.7 1382.8 1368 1349.2 1327.6 1296.9 1265.6 1228.6
1184.3 1141.6 1088.1 1029.5 971 908.4 836.7 773.6 701.3 630.8
561.4 497.7 435.7 383.9 329.9 283.8 240 201.4 169.5 136.5
108.6 82.5 59.7 39.8 22.8 10.8 0
1387.3 1364 1321.3 1280.4 1230.3 1180.3 1129.1 1073.3 1024.4 964.7
910.7 856.6 805.4 757.7 705.3 658.7 613.2 571.1 526.7 486.3
442 405.6 364 324.2 287.2 251.4 215.6 182.6 152.4 126.3
99 77.9 55.2 37.5 21.6 9.1 0
1387.3 1343 1263.3 1192.8 1117.1 1038.6 966.4 896.4 832.7 769.6
716.7 663.2 616 570.5 528.4 491.4 456.8 426 393.6 365.2
337.3 310.6 280.4 255.4 228.1 202.5 176.3 151.9 129.7 105.8
87.6 67.1 48.3 30.1 17.6 7.4 0
1387.3 1335 1249.7 1167.2 1080.7 1006.8 926.6 858.3 789.5 732.1
679.2 628 581.9 538.7 499.4 465.3 432.3 403.3 375.4 347
320.2 294.6 268.5 244 217.3 193.4 168.9 146.2 123.4 101.2
83 63.1 44.9 28.4 16.5 7.4 0
1387.3 1310.5 1207 1102.9 1005.7 917.5 836.1 765 700.2 642.2
589.9 542.6 504.5 471.5 442.5 413.5 387.9 362.9 337.9 313.4
287.2 265.1 240.6 216.1 194 170.6 149 128.6 109.2 89.9
71.7 53.5 37 24.5 15.4 7.4 0
1387.3 1287.2 1151.8 1032.4 920.3 833.9 747.4 675.2 615.4 560.8
518.8 485.8 457.3 431.2 405.6 378.8 354.4 329.9 306 282.1
257.1 234.3 213.3 191.7 170.1 149.6 129.7 111.5 94.4 78.5
60.9 44.9 32.4 23.3 14.8 7.4 0
1387.3 1267.9 1127.9 1001.1 882.8 795.2 711 641.6 579.6 531.8
499.4 471 443.7 416.4 391.3 366.9 343.6 318.5 294.6 270.2
249.1 226.4 203.1 183.7 162.1 142.2 121.7 105.2 89.3 75.1
56.3 42.7 31.9 23.3 14.2 7.4 0
1387.3 1258.2 1096.7 977.2 860.6 762.2 680.3 614.3 555.7 517.6
485.2 458.5 433.4 407.8 382.2 358.3 332.2 308.9 283.8 262.2
240 217.9 196.2 175.2 154.1 134.2 116.6 102.4 85.9 71.1
52.3 41 31.3 22.8 14.2 7.4 0
1387.3 1257.1 1084.1 939.7 817.4 723 641 576.2 535.2 501.1
474.4 444.8 418.6 393.6 368 343.6 319.1 293.5 270.8 252
227.5 207 183.7 161.5 141.1 125.7 112.6 97.8 81.9 63.1
49.5 39.2 30.1 22.2 14.2 7.4 0
1387.3 1239.4 1069.4 917.5 799.7 705.9 618.9 559.1 522.7 492
464.7 436.3 410.1 385.1 359.5 333.3 308.9 289 266.2 245.2
222.4 199.7 174.6 152.4 137.1 122.9 109.8 95.6 77.4 58
47.8 38.7 29.6 21.6 14.2 7.4 0
1387.3 1235.4 1065.4 910.7 796.9 694.5 612.6 558.6 518.8 488.6
461.9 434.6 409 382.2 356.6 331.6 308.3 287.2 265.1 244
221.8 195.1 171.2 151.3 135.9 122.3 109.8 94.4 75.7 57.4
47.8 38.7 29.6 21.6 14.2 6.8 0
1387.3 1229.8 1047.7 903.3 774.1 673.5 597.8 548.3 511.4 482.9
453.3 427.2 402.7 374.8 352.1 325.9 305.4 282.1 259.9 239.5
215.6 189.4 165 148.5 134.2 120.6 108.1 91 70.5 56.9
46.6 37.5 29 21.6 13.7 6.8 0
1387.3 1227.5 1043.8 878.8 763.9 670.1 592.7 542.1 506.8 479.5
450.5 424.3 398.7 372.6 349.8 322.5 303.7 281.6 258.8 238.9
211 185.4 161.5 146.8 133.1 120.6 106.4 90.4 70 55.7
46.6 37.5 29.6 21 13.7 6.8 0
